How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | LL: | 2.12 in |
| L: | 6.07 in | AA: | 9.38 |
| BF: | 0.41 | H: | 0.53 in |
| V: | 1.94 in | AJ: | 5.88 |
| U: | 0.75 in | AE2: | 0.56 |
| Center Distance (in): | 2.625 in | AB: | 4.32 |
| P: | 1.88 in | AG: | 4.65 |
| BD: | 5.88 | BE: | 0.38 in |
| AK: | 4.5 | AF: | 0.19 |
| LM: | 8.32 | D: | 2.94 |
| I: | 4.34 in | T: | 1.25 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Output Key: | 1/4 X 2.50 |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 2.92 | Model Code: | 26YFC |
| Ratio: | 15:1 | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Series: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Input Diameter (in): | 0.75 in | Bore Code: | 20 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Center Distance (in): | 2.625 | Output RPM: | 117 |
| Output Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Ratio Range: | 15:1 | Product Line: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

