How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AE2: | 0.56 |
| P: | 1.88 in | AF: | 0.19 |
| AA: | 9.38 | H: | 0.53 in |
| D: | 2.94 | Center Distance (in): | 2.625 in |
| AG: | 4.65 | BF: | 0.41 |
| LM: | 8.32 | BD: | 5.88 |
| I: | 4.34 in | AB: | 4.32 |
| U: | 0.75 in | AK: | 4.5 |
| BE: | 0.38 in | T: | 1.25 |
| L: | 6.07 in | LL: | 2.12 in |
| V: | 1.94 in | G: | 1.94 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.75 in |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 2.37 | Bore Code: | 20 |
| Assembly: | YFC-1 | Ratio Range: | 20:1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output RPM: | 87.5 | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Product Line: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.625 |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Ratio: | 20:1 | Reducer: | Worm - Right Angle |
| Model Code: | 26YFC | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

