Grove Gear 26YFC-1-1.250-140TC-25
Part #:26YFC-1-1.250-140TC-25
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | L: | 6.07 in |
| LM: | 8.32 | I: | 4.34 in |
| P: | 1.88 in | G: | 1.94 |
| AK: | 4.5 | BE: | 0.38 in |
| V: | 1.94 in | BF: | 0.41 |
| T: | 1.25 | AG: | 4.65 |
| H: | 0.53 in | AF: | 0.19 |
| AA: | 9.38 | AJ: | 5.88 |
| LL: | 2.12 in | D: | 2.94 |
| BD: | 5.88 | Center Distance (in): | 2.625 in |
| U: | 0.75 in | AB: | 4.32 |
Technical Specifications
| Ratio Range: | 25:1 | Service Factor: | 1 |
| Input Diameter (in): | 0.75 in | Bore Code: | 20 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.625 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Series: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Output RPM: | 70 |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Ratio: | 25:1 | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.95 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Model Code: | 26YFC | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

