Grove Gear 26YFC-1-1.250-140TC-25-L1
Part #:26YFC-1-1.250-140TC-25-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | T: | 1.25 |
| U: | 0.75 in | D: | 2.94 |
| G: | 1.94 | H: | 0.53 in |
| V: | 1.94 in | P: | 1.88 in |
| AG: | 4.65 | LL: | 2.12 in |
| AA: | 9.38 | L: | 6.07 in |
| Center Distance (in): | 2.625 in | AE2: | 0.56 |
| LM: | 8.32 | BE: | 0.38 in |
| I: | 4.34 in | BD: | 5.88 |
| AF: | 0.19 | AJ: | 5.88 |
| BF: | 0.41 | AB: | 4.32 |
Technical Specifications
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Input Diameter (in): | 0.75 in | Series: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.95 |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 1 |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Ratio: | 25:1 |
| Ratio Range: | 25:1 | Model Code: | 26YFC |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 70 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.25 in | Bore Code: | 20 |
| Output Key: | 1/4 X 2.50 | Assembly: | YFC-1 |
| Product Type: | Right Angle | Series Code: | OE |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

