Grove Gear 26YFC-1-1.250-140TC-25-L2
Part #:26YFC-1-1.250-140TC-25-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | LL: | 2.12 in |
| BD: | 5.88 | AE2: | 0.56 |
| AK: | 4.5 | AB: | 4.32 |
| L: | 6.07 in | AF: | 0.19 |
| P: | 1.88 in | Center Distance (in): | 2.625 in |
| T: | 1.25 | AG: | 4.65 |
| BF: | 0.41 | LM: | 8.32 |
| AA: | 9.38 | AJ: | 5.88 |
| G: | 1.94 | U: | 0.75 in |
| D: | 2.94 | I: | 4.34 in |
| V: | 1.94 in | H: | 0.53 in |
Technical Specifications
| Service Factor: | 1 | Series Code: | OE |
| Product Line: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Series: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Model Code: | 26YFC |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 25:1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Assembly: | YFC-1 | Motor Frame Size: | 140TC |
| Ratio: | 25:1 | Output Diameter (in): | 1.25 in |
| Output RPM: | 70 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Bore Code: | 20 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.95 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.625 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

