How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | L: | 6.07 in |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
| BF: | 0.41 | LM: | 8.32 |
| D: | 2.94 | AF: | 0.19 |
| BE: | 0.38 in | BD: | 5.88 |
| AK: | 4.5 | P: | 1.88 in |
| LL: | 2.12 in | H: | 0.53 in |
| V: | 1.94 in | AJ: | 5.88 |
| T: | 1.25 | AE2: | 0.56 |
| U: | 0.75 in | G: | 1.94 |
| AA: | 9.38 | AB: | 4.32 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Ratio Range: | 30:1 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.625 | Input HP @ 1750 RPM: | 1.65 |
| Output RPM: | 58.3 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Model Code: | 26YFC | Input Diameter (in): | 0.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.25 in |
| Ratio: | 30:1 | Bore Code: | 20 |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

