How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | BF: | 0.41 |
| BE: | 0.38 in | Center Distance (in): | 2.625 in |
| G: | 1.94 | AJ: | 5.88 |
| P: | 1.88 in | LM: | 8.32 |
| AB: | 4.32 | T: | 1.25 |
| H: | 0.53 in | AE2: | 0.56 |
| L: | 6.07 in | AF: | 0.19 |
| U: | 0.75 in | V: | 1.94 in |
| AG: | 4.65 | I: | 4.34 in |
| BD: | 5.88 | D: | 2.94 |
| LL: | 2.12 in | AK: | 4.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Model Code: | 26YFC |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.625 |
| Service Factor: | 1 | Ratio Range: | 40:1 |
| Bore Code: | 20 | Housing Material: | Cast Iron |
| Product Line: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.34 | Output RPM: | 43.8 |
| Input RPM: | 1,750 | Ratio: | 40:1 |
| Motor Frame Size: | 140TC | Assembly: | YFC-1 |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Series: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.25 in |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

