How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | H: | 0.53 in |
| I: | 4.34 in | G: | 1.94 |
| AF: | 0.19 | U: | 0.75 in |
| AJ: | 5.88 | D: | 2.94 |
| T: | 1.25 | BD: | 5.88 |
| AK: | 4.5 | AG: | 4.65 |
| LL: | 2.12 in | P: | 1.88 in |
| AB: | 4.32 | BF: | 0.41 |
| AA: | 9.38 | Center Distance (in): | 2.625 in |
| V: | 1.94 in | BE: | 0.38 in |
| LM: | 8.32 | AE2: | 0.56 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.34 |
| Center Distance (in): | 2.625 | Series: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 140TC | Product Line: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Bore Code: | 20 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 40:1 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Output RPM: | 43.8 |
| Output Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Series Code: | OE | Model Code: | 26YFC |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 40:1 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

