How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | AF: | 0.19 |
| I: | 4.34 in | LM: | 8.32 |
| P: | 1.88 in | AJ: | 5.88 |
| V: | 1.94 in | AK: | 4.5 |
| AE2: | 0.56 | H: | 0.53 in |
| T: | 1.25 | BE: | 0.38 in |
| BF: | 0.41 | G: | 1.94 |
| BD: | 5.88 | D: | 2.94 |
| Center Distance (in): | 2.625 in | AB: | 4.32 |
| AG: | 4.65 | U: | 0.75 in |
| LL: | 2.12 in | L: | 6.07 in |
Technical Specifications
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.625 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Output RPM: | 43.8 | Bore Code: | 20 |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.34 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Model Code: | 26YFC | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Ratio Range: | 40:1 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.25 in |
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 140TC | Ratio: | 40:1 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

