How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | I: | 4.34 in |
| BE: | 0.38 in | Center Distance (in): | 2.625 in |
| LL: | 2.12 in | U: | 0.75 in |
| AF: | 0.19 | H: | 0.53 in |
| D: | 2.94 | LM: | 8.32 |
| AA: | 9.38 | AJ: | 5.88 |
| V: | 1.94 in | AE2: | 0.56 |
| AG: | 4.65 | T: | 1.25 |
| G: | 1.94 | P: | 1.88 in |
| AB: | 4.32 | BD: | 5.88 |
| L: | 6.07 in | AK: | 4.5 |
Technical Specifications
| Bore Code: | 20 | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Output RPM: | 43.8 | Service Factor: | 1 |
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 1.34 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | Product Line: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-1 | Ratio: | 40:1 |
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.625 |
| Motor Frame Size: | 140TC | Model Code: | 26YFC |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

