How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AE2: | 0.56 |
| U: | 0.75 in | AG: | 4.65 |
| T: | 1.25 | AJ: | 5.88 |
| BE: | 0.38 in | I: | 4.34 in |
| Center Distance (in): | 2.625 in | LL: | 2.12 in |
| AA: | 9.38 | P: | 1.88 in |
| L: | 6.07 in | AB: | 4.32 |
| LM: | 8.32 | AF: | 0.19 |
| BD: | 5.88 | V: | 1.94 in |
| BF: | 0.41 | D: | 2.94 |
| H: | 0.53 in | G: | 1.94 |
Technical Specifications
| Model Code: | 26YFC | Assembly: | YFC-1 |
| Product Type: | Right Angle | Ratio Range: | 5:1 |
| Input HP @ 1750 RPM: | 4.8 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Output RPM: | 339 |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Series: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Bore Code: | 20 | Output Diameter (in): | 1.25 in |
| Series Code: | OE | Center Distance (in): | 2.625 |
| Ratio: | 5:1 | Product Line: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

