How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | U: | 0.75 in |
| Center Distance (in): | 2.625 in | AF: | 0.19 |
| D: | 2.94 | I: | 4.34 in |
| H: | 0.53 in | AB: | 4.32 |
| AA: | 9.38 | BE: | 0.38 in |
| AJ: | 5.88 | AK: | 4.5 |
| V: | 1.94 in | AE2: | 0.56 |
| BF: | 0.41 | L: | 6.07 in |
| BD: | 5.88 | T: | 1.25 |
| AG: | 4.65 | P: | 1.88 in |
| LM: | 8.32 | G: | 1.94 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output RPM: | 339 |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Ratio: | 5:1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 4.8 | Ratio Range: | 5:1 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.625 | Bore Code: | 20 |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-1 | Model Code: | 26YFC |
| Input RPM: | 1,750 | Series: | OE Series- Worm Gear Reducer |
| Product Line: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

