How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | AJ: | 5.88 |
| BF: | 0.41 | LL: | 2.12 in |
| AK: | 4.5 | L: | 6.07 in |
| AA: | 9.38 | T: | 1.25 |
| Center Distance (in): | 2.625 in | LM: | 8.32 |
| AB: | 4.32 | V: | 1.94 in |
| P: | 1.88 in | AF: | 0.19 |
| I: | 4.34 in | BE: | 0.38 in |
| BD: | 5.88 | U: | 0.75 in |
| AG: | 4.65 | H: | 0.53 in |
| G: | 1.94 | AE2: | 0.56 |
Technical Specifications
| Gear Type: | Worm | Ratio: | 5:1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Center Distance (in): | 2.625 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 26YFC | Output Key: | 1/4 X 2.50 |
| Output RPM: | 339 | Bore Code: | 20 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 4.8 |
| Motor Frame Size: | 140TC | Series: | OE Series- Worm Gear Reducer |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

