How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AK: | 4.5 |
| AF: | 0.19 | D: | 2.94 |
| BE: | 0.38 in | U: | 0.75 in |
| AJ: | 5.88 | P: | 1.88 in |
| AB: | 4.32 | I: | 4.34 in |
| Center Distance (in): | 2.625 in | AG: | 4.65 |
| AA: | 9.38 | BD: | 5.88 |
| G: | 1.94 | H: | 0.53 in |
| AE2: | 0.56 | LM: | 8.32 |
| L: | 6.07 in | BF: | 0.41 |
| LL: | 2.12 in | T: | 1.25 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Ratio: | 50:1 |
| Model Code: | 26YFC | Series Code: | OE |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 1 | Ratio Range: | 50:1 |
| Series: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.625 |
| Output RPM: | 35 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Bore Code: | 20 | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.08 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

