How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.32 | AB: | 4.32 |
| AJ: | 5.88 | AA: | 9.38 |
| LL: | 2.12 in | Center Distance (in): | 2.625 in |
| BE: | 0.38 in | BD: | 5.88 |
| AG: | 4.65 | V: | 1.94 in |
| G: | 1.94 | I: | 4.34 in |
| U: | 0.75 in | P: | 1.88 in |
| AE2: | 0.56 | AF: | 0.19 |
| AK: | 4.5 | T: | 1.25 |
| BF: | 0.41 | H: | 0.53 in |
| L: | 6.07 in | D: | 2.94 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 0.883 |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Housing Material: | Cast Iron | Model Code: | 26YFC |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Product Line: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Bore Code: | 20 | Output Diameter (in): | 1.25 in |
| Gear Type: | Worm | Ratio: | 60:1 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Ratio Range: | 60:1 | Output RPM: | 29.2 |
| Output Key: | 1/4 X 2.50 | Series: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

