How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AE2: | 0.56 |
| P: | 1.88 in | LL: | 2.12 in |
| LM: | 8.32 | D: | 2.94 |
| AG: | 4.65 | G: | 1.94 |
| I: | 4.34 in | AJ: | 5.88 |
| Center Distance (in): | 2.625 in | U: | 0.75 in |
| BF: | 0.41 | AA: | 9.38 |
| AK: | 4.5 | BE: | 0.38 in |
| AF: | 0.19 | T: | 1.25 |
| BD: | 5.88 | AB: | 4.32 |
| L: | 6.07 in | V: | 1.94 in |
Technical Specifications
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.25 in |
| Series: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Center Distance (in): | 2.625 | Input RPM: | 1,750 |
| Output RPM: | 29.2 | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 60:1 |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Bore Code: | 20 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 0.883 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Ratio: | 60:1 |
| Assembly: | YFC-1 | Model Code: | 26YFC |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

