How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | Center Distance (in): | 2.625 in |
| AK: | 4.5 | H: | 0.53 in |
| AB: | 4.32 | BD: | 5.88 |
| AE2: | 0.56 | AG: | 4.65 |
| LL: | 2.12 in | BF: | 0.41 |
| LM: | 8.32 | U: | 0.75 in |
| G: | 1.94 | V: | 1.94 in |
| BE: | 0.38 in | AA: | 9.38 |
| D: | 2.94 | P: | 1.88 in |
| T: | 1.25 | I: | 4.34 in |
| AJ: | 5.88 | L: | 6.07 in |
Technical Specifications
| Bore Code: | 20 | No. of Gear Reductions: | Single |
| Series: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.25 in |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Ratio: | 7.5:1 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Output RPM: | 233 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 4.27 |
| Ratio Range: | 7.5:1 | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 2.625 | Input Diameter (in): | 0.75 in |
| Model Code: | 26YFC | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

