How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | AE2: | 0.56 |
| LM: | 8.32 | G: | 1.94 |
| H: | 0.53 in | P: | 1.88 in |
| U: | 0.75 in | I: | 4.34 in |
| Center Distance (in): | 2.625 in | AA: | 9.38 |
| AJ: | 5.88 | AB: | 4.32 |
| AF: | 0.19 | D: | 2.94 |
| AG: | 4.65 | LL: | 2.12 in |
| V: | 1.94 in | BF: | 0.41 |
| BE: | 0.38 in | BD: | 5.88 |
| AK: | 4.5 | T: | 1.25 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.625 |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 0.577 |
| Ratio: | 80:1 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Model Code: | 26YFC |
| Ratio Range: | 80:1 | Series Code: | OE |
| Bore Code: | 20 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Series: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.25 in | Output RPM: | 21.9 |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

