How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | AJ: | 5.88 |
| BE: | 0.38 in | T: | 1.25 |
| AG: | 4.65 | I: | 4.34 in |
| AF: | 0.19 | V: | 1.94 in |
| AA: | 9.38 | D: | 2.94 |
| BD: | 5.88 | BF: | 0.41 |
| AK: | 4.5 | H: | 0.53 in |
| L: | 6.07 in | AE2: | 0.56 |
| U: | 0.75 in | G: | 1.94 |
| AB: | 4.32 | LM: | 8.32 |
| P: | 1.88 in | LL: | 2.12 in |
Technical Specifications
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Ratio: | 80:1 |
| Output RPM: | 21.9 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.25 in | Gear Type: | Worm |
| Series Code: | OE | Model Code: | 26YFC |
| Ratio Range: | 80:1 | Center Distance (in): | 2.625 |
| Motor Frame Size: | 140TC | Bore Code: | 20 |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.75 in |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.577 |
| Product Line: | OE Series- Worm Gear Reducer | Series: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

