How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | P: | 1.88 in |
| U: | 0.75 in | L: | 6.07 in |
| BD: | 9 | AG: | 4.65 |
| Center Distance (in): | 2.625 in | BE1: | 0.5 in |
| LL: | 2.12 in | H: | 0.53 in |
| V: | 1.94 in | AF: | 0.19 |
| AK: | 8.5 | I: | 4.34 in |
| AB: | 4.32 | D: | 2.94 |
| BF: | 0.53 | AJ: | 7.25 |
| G: | 1.94 | L1: | 9.32 in |
| AA: | 9.38 | AE2: | 0.56 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Bore Code: | 20 |
| Model Code: | 26YFC | Output RPM: | 175 |
| Input Style: | Flexible Coupling Input | Series: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 3.9 |
| Ratio: | 10:1 | Input Diameter (in): | 0.75 in |
| Output Diameter (in): | 1.25 in | Motor Frame Size: | 180TC |
| Ratio Range: | 10:1 | Output Key: | 1/4 X 2.50 |
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

