How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | L: | 6.07 in |
| BD: | 9 | I: | 4.34 in |
| AA: | 9.38 | AF: | 0.19 |
| H: | 0.53 in | Center Distance (in): | 2.625 in |
| U: | 0.75 in | D: | 2.94 |
| LL: | 2.12 in | G: | 1.94 |
| BE1: | 0.5 in | AG: | 4.65 |
| L1: | 9.32 in | AK: | 8.5 |
| V: | 1.94 in | BF: | 0.53 |
| T: | 1.25 | AJ: | 7.25 |
| AB: | 4.32 | P: | 1.88 in |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio Range: | 100:1 to 250:1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Ratio: | 100:1 |
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Output RPM: | 17.5 | Input HP @ 1750 RPM: | 0.386 |
| Product Type: | Right Angle | Series Code: | OE |
| Series: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Output Diameter (in): | 1.25 in | Product Line: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.625 | Bore Code: | 20 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Model Code: | 26YFC | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

