How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AE2: | 0.56 |
| BD: | 9 | Center Distance (in): | 2.625 in |
| L: | 6.07 in | T: | 1.25 |
| D: | 2.94 | AJ: | 7.25 |
| P: | 1.88 in | BF: | 0.53 |
| H: | 0.53 in | I: | 4.34 in |
| G: | 1.94 | AG: | 4.65 |
| BE1: | 0.5 in | U: | 0.75 in |
| LL: | 2.12 in | AB: | 4.32 |
| AF: | 0.19 | AA: | 9.38 |
| L1: | 9.32 in | AK: | 8.5 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.625 | Ratio Range: | 15:1 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Model Code: | 26YFC | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.92 | Output RPM: | 117 |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Bore Code: | 20 | Product Line: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.25 in | Series: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Ratio: | 15:1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

