How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | AJ: | 7.25 |
| AK: | 8.5 | AB: | 4.32 |
| LL: | 2.12 in | T: | 1.25 |
| G: | 1.94 | L: | 6.07 in |
| V: | 1.94 in | AE2: | 0.56 |
| L1: | 9.32 in | D: | 2.94 |
| U: | 0.75 in | AA: | 9.38 |
| I: | 4.34 in | BD: | 9 |
| AG: | 4.65 | BF: | 0.53 |
| AF: | 0.19 | BE1: | 0.5 in |
| H: | 0.53 in | P: | 1.88 in |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 15:1 | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 2.92 | Service Factor: | 1 |
| Output RPM: | 117 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.625 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Series: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Model Code: | 26YFC |
| Series Code: | OE | Bore Code: | 20 |
| Product Type: | Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Output Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

