How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | I: | 4.34 in |
| AA: | 9.38 | L: | 6.07 in |
| BF: | 0.53 | Center Distance (in): | 2.625 in |
| AK: | 8.5 | L1: | 9.32 in |
| BE1: | 0.5 in | LL: | 2.12 in |
| AF: | 0.19 | AE2: | 0.56 |
| AJ: | 7.25 | BD: | 9 |
| AG: | 4.65 | P: | 1.88 in |
| H: | 0.53 in | G: | 1.94 |
| U: | 0.75 in | AB: | 4.32 |
| T: | 1.25 | D: | 2.94 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Series: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 2.92 | Output Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Bore Code: | 20 |
| Ratio Range: | 15:1 | Output RPM: | 117 |
| Ratio: | 15:1 | Input Diameter (in): | 0.75 in |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Center Distance (in): | 2.625 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Product Line: | OE Series- Worm Gear Reducer |
| Model Code: | 26YFC | Series Code: | OE |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

