How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AB: | 4.32 |
| U: | 0.75 in | AE2: | 0.56 |
| L1: | 9.32 in | H: | 0.53 in |
| AA: | 9.38 | BD: | 9 |
| G: | 1.94 | AK: | 8.5 |
| D: | 2.94 | T: | 1.25 |
| L: | 6.07 in | LL: | 2.12 in |
| P: | 1.88 in | BE1: | 0.5 in |
| AG: | 4.65 | Center Distance (in): | 2.625 in |
| BF: | 0.53 | I: | 4.34 in |
| V: | 1.94 in | AJ: | 7.25 |
Technical Specifications
| Shaft Seal Material: | Viton | Series: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Diameter (in): | 1.25 in |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Ratio: | 20:1 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Bore Code: | 20 |
| Model Code: | 26YFC | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 180TC | Series Code: | OE |
| Center Distance (in): | 2.625 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Assembly: | YFC-1 |
| Output RPM: | 87.5 | Product Line: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 2.37 | Ratio Range: | 20:1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

