How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AB: | 4.32 |
| G: | 1.94 | LL: | 2.12 in |
| T: | 1.25 | L: | 6.07 in |
| U: | 0.75 in | AG: | 4.65 |
| BD: | 9 | Center Distance (in): | 2.625 in |
| BE1: | 0.5 in | AA: | 9.38 |
| AF: | 0.19 | P: | 1.88 in |
| AK: | 8.5 | H: | 0.53 in |
| BF: | 0.53 | AJ: | 7.25 |
| L1: | 9.32 in | AE2: | 0.56 |
| I: | 4.34 in | D: | 2.94 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 180TC |
| Ratio Range: | 20:1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Center Distance (in): | 2.625 | Model Code: | 26YFC |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.25 in |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Ratio: | 20:1 | Product Type: | Right Angle |
| Series Code: | OE | Output RPM: | 87.5 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.37 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 20 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

