How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | V: | 1.94 in |
| L: | 6.07 in | AB: | 4.32 |
| G: | 1.94 | Center Distance (in): | 2.625 in |
| BF: | 0.53 | T: | 1.25 |
| AG: | 4.65 | D: | 2.94 |
| AK: | 8.5 | U: | 0.75 in |
| P: | 1.88 in | I: | 4.34 in |
| LL: | 2.12 in | BE1: | 0.5 in |
| AA: | 9.38 | AJ: | 7.25 |
| BD: | 9 | H: | 0.53 in |
| AE2: | 0.56 | L1: | 9.32 in |
Technical Specifications
| Assembly: | YFC-1 | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Series: | OE Series- Worm Gear Reducer | Model Code: | 26YFC |
| Ratio Range: | 25:1 | Ratio: | 25:1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.95 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.625 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Bore Code: | 20 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Series Code: | OE | Input Diameter (in): | 0.75 in |
| Output Diameter (in): | 1.25 in | Service Factor: | 1 |
| Product Type: | Right Angle | Output RPM: | 70 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

