How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AA: | 9.38 |
| T: | 1.25 | AB: | 4.32 |
| G: | 1.94 | L1: | 9.32 in |
| P: | 1.88 in | BD: | 9 |
| BE1: | 0.5 in | AE2: | 0.56 |
| AG: | 4.65 | V: | 1.94 in |
| H: | 0.53 in | Center Distance (in): | 2.625 in |
| AJ: | 7.25 | D: | 2.94 |
| AF: | 0.19 | BF: | 0.53 |
| LL: | 2.12 in | U: | 0.75 in |
| I: | 4.34 in | L: | 6.07 in |
Technical Specifications
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Ratio: | 30:1 |
| Output RPM: | 58.3 | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.75 in |
| Series Code: | OE | Series: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Ratio Range: | 30:1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Model Code: | 26YFC | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Product Line: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 1.65 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 20 |
| Output Diameter (in): | 1.25 in | Service Factor: | 1 |
| Center Distance (in): | 2.625 | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

