How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AE2: | 0.56 |
| BF: | 0.53 | P: | 1.88 in |
| LL: | 2.12 in | I: | 4.34 in |
| Center Distance (in): | 2.625 in | AJ: | 7.25 |
| L: | 6.07 in | U: | 0.75 in |
| BE1: | 0.5 in | L1: | 9.32 in |
| H: | 0.53 in | AA: | 9.38 |
| G: | 1.94 | AB: | 4.32 |
| AF: | 0.19 | D: | 2.94 |
| AG: | 4.65 | T: | 1.25 |
| BD: | 9 | AK: | 8.5 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.625 | Input HP @ 1750 RPM: | 1.65 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Series Code: | OE | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Ratio Range: | 30:1 |
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 20 |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 26YFC |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.25 in | Ratio: | 30:1 |
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.75 in |
| Gear Type: | Worm | Output RPM: | 58.3 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

