How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | D: | 2.94 |
| BD: | 9 | LL: | 2.12 in |
| Center Distance (in): | 2.625 in | BE1: | 0.5 in |
| AE2: | 0.56 | I: | 4.34 in |
| L1: | 9.32 in | AG: | 4.65 |
| P: | 1.88 in | V: | 1.94 in |
| AA: | 9.38 | G: | 1.94 |
| H: | 0.53 in | AF: | 0.19 |
| AK: | 8.5 | L: | 6.07 in |
| T: | 1.25 | AJ: | 7.25 |
| AB: | 4.32 | U: | 0.75 in |
Technical Specifications
| Assembly: | YFC-1 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Ratio Range: | 40:1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.34 |
| Ratio: | 40:1 | Output Shaft Direction: | 1 |
| Bore Code: | 20 | Center Distance (in): | 2.625 |
| Output Diameter (in): | 1.25 in | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.75 in |
| Model Code: | 26YFC | Series: | OE Series- Worm Gear Reducer |
| Output RPM: | 43.8 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Product Line: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

