How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | LL: | 2.12 in |
| L: | 6.07 in | AE2: | 0.56 |
| BD: | 9 | P: | 1.88 in |
| AB: | 4.32 | U: | 0.75 in |
| G: | 1.94 | AK: | 8.5 |
| BE1: | 0.5 in | D: | 2.94 |
| AG: | 4.65 | T: | 1.25 |
| H: | 0.53 in | BF: | 0.53 |
| AA: | 9.38 | I: | 4.34 in |
| L1: | 9.32 in | V: | 1.94 in |
| AJ: | 7.25 | AF: | 0.19 |
Technical Specifications
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.25 in |
| Ratio Range: | 5:1 | Model Code: | 26YFC |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Product Line: | OE Series- Worm Gear Reducer |
| Bore Code: | 20 | Output Shaft Direction: | 1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 4.8 |
| Series: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| Output RPM: | 339 | Housing Material: | Cast Iron |
| Ratio: | 5:1 | Input Diameter (in): | 0.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

