How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | LL: | 2.12 in |
| AB: | 4.32 | D: | 2.94 |
| BE1: | 0.5 in | AK: | 8.5 |
| G: | 1.94 | AF: | 0.19 |
| Center Distance (in): | 2.625 in | P: | 1.88 in |
| AE2: | 0.56 | AJ: | 7.25 |
| BF: | 0.53 | U: | 0.75 in |
| H: | 0.53 in | V: | 1.94 in |
| T: | 1.25 | I: | 4.34 in |
| AG: | 4.65 | BD: | 9 |
| L1: | 9.32 in | AA: | 9.38 |
Technical Specifications
| Input RPM: | 1,750 | Ratio: | 50:1 |
| Model Code: | 26YFC | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Bore Code: | 20 |
| Service Factor: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-1 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.25 in |
| Output RPM: | 35 | Input HP @ 1750 RPM: | 1.08 |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.625 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Series: | OE Series- Worm Gear Reducer |
| Ratio Range: | 50:1 | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

