How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | L1: | 9.32 in |
| AG: | 4.65 | BE1: | 0.5 in |
| I: | 4.34 in | P: | 1.88 in |
| H: | 0.53 in | V: | 1.94 in |
| BF: | 0.53 | AB: | 4.32 |
| Center Distance (in): | 2.625 in | T: | 1.25 |
| AE2: | 0.56 | U: | 0.75 in |
| AK: | 8.5 | G: | 1.94 |
| D: | 2.94 | AA: | 9.38 |
| LL: | 2.12 in | AF: | 0.19 |
| AJ: | 7.25 | BD: | 9 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Ratio: | 50:1 | Model Code: | 26YFC |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Product Type: | Right Angle |
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 1.08 |
| Output Shaft: | Hollow Bore | Bore Code: | 20 |
| Product Line: | OE Series- Worm Gear Reducer | Output RPM: | 35 |
| Center Distance (in): | 2.625 | Ratio Range: | 50:1 |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

