How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | AE2: | 0.56 |
| U: | 0.75 in | BD: | 9 |
| V: | 1.94 in | L1: | 9.32 in |
| Center Distance (in): | 2.625 in | BE1: | 0.5 in |
| T: | 1.25 | L: | 6.07 in |
| AK: | 8.5 | P: | 1.88 in |
| G: | 1.94 | AF: | 0.19 |
| AA: | 9.38 | AB: | 4.32 |
| AG: | 4.65 | I: | 4.34 in |
| BF: | 0.53 | H: | 0.53 in |
| LL: | 2.12 in | AJ: | 7.25 |
Technical Specifications
| Center Distance (in): | 2.625 | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Ratio Range: | 60:1 |
| Motor Frame Size: | 180TC | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 1 |
| Output RPM: | 29.2 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Housing Material: | Cast Iron | Model Code: | 26YFC |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.883 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Ratio: | 60:1 |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.25 in | Assembly: | YFC-1 |
| Product Type: | Right Angle | Bore Code: | 20 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

