How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | L1: | 9.32 in |
| G: | 1.94 | Center Distance (in): | 2.625 in |
| LL: | 2.12 in | AK: | 8.5 |
| AB: | 4.32 | AG: | 4.65 |
| P: | 1.88 in | L: | 6.07 in |
| BF: | 0.53 | BE1: | 0.5 in |
| D: | 2.94 | AF: | 0.19 |
| U: | 0.75 in | BD: | 9 |
| V: | 1.94 in | T: | 1.25 |
| AJ: | 7.25 | AA: | 9.38 |
| H: | 0.53 in | I: | 4.34 in |
Technical Specifications
| Service Factor: | 1 | Model Code: | 26YFC |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Ratio Range: | 80:1 | Motor Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Center Distance (in): | 2.625 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | 1 |
| Ratio: | 80:1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1.25 in | Output RPM: | 21.9 |
| Bore Code: | 20 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 0.577 | Series: | OE Series- Worm Gear Reducer |
| Product Line: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

