How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | U: | 0.75 in |
| Center Distance (in): | 2.625 in | L1: | 9.32 in |
| AB: | 4.32 | AG: | 4.65 |
| D: | 2.94 | V: | 1.94 in |
| P: | 1.88 in | T: | 1.25 |
| AF: | 0.19 | BD: | 9 |
| H: | 0.53 in | AJ: | 7.25 |
| I: | 4.34 in | BE1: | 0.5 in |
| BF: | 0.53 | AA: | 9.38 |
| AK: | 8.5 | L: | 6.07 in |
| G: | 1.94 | AE2: | 0.56 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Output RPM: | 17.5 | Series Code: | OE |
| Motor Frame Size: | 210TC | Assembly: | YFC-1 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Bore Code: | 20 | Product Type: | Right Angle |
| Model Code: | 26YFC | Shaft Seal Material: | Viton |
| Ratio Range: | 100:1 to 250:1 | Product Line: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.625 | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 2.50 |
| Ratio: | 100:1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 0.386 | Input Diameter (in): | 0.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

