How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | AA: | 9.38 |
| AG: | 4.65 | BE1: | 0.5 in |
| L: | 6.07 in | AF: | 0.19 |
| LL: | 2.12 in | AJ: | 7.25 |
| I: | 4.34 in | AK: | 8.5 |
| G: | 1.94 | AB: | 4.32 |
| Center Distance (in): | 2.625 in | BD: | 9 |
| BF: | 0.53 | H: | 0.53 in |
| AE2: | 0.56 | L1: | 9.32 in |
| U: | 0.75 in | V: | 1.94 in |
| T: | 1.25 | D: | 2.94 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.386 | Reducer: | Worm - Right Angle |
| Bore Code: | 20 | Gear Type: | Worm |
| Product Type: | Right Angle | Output RPM: | 17.5 |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Ratio: | 100:1 | Series Code: | OE |
| Motor Frame Size: | 210TC | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1.25 in | Product Line: | OE Series- Worm Gear Reducer |
| Ratio Range: | 100:1 to 250:1 | No. of Gear Reductions: | Single |
| Model Code: | 26YFC | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Center Distance (in): | 2.625 | Output Shaft: | Hollow Bore |
| Series: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

