How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | AA: | 9.38 |
| P: | 1.88 in | L: | 6.07 in |
| AE2: | 0.56 | AG: | 4.65 |
| V: | 1.94 in | I: | 4.34 in |
| BD: | 9 | L1: | 9.32 in |
| BF: | 0.53 | AF: | 0.19 |
| AJ: | 7.25 | H: | 0.53 in |
| Center Distance (in): | 2.625 in | G: | 1.94 |
| BE1: | 0.5 in | AB: | 4.32 |
| LL: | 2.12 in | U: | 0.75 in |
| AK: | 8.5 | D: | 2.94 |
Technical Specifications
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 17.5 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.386 | Motor Frame Size: | 210TC |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Series: | OE Series- Worm Gear Reducer | Ratio: | 100:1 |
| Bore Code: | 20 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Product Type: | Right Angle | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 1 | Center Distance (in): | 2.625 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series- Worm Gear Reducer |
| Ratio Range: | 100:1 to 250:1 | Model Code: | 26YFC |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

