How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | AF: | 0.19 |
| AB: | 4.32 | AG: | 4.65 |
| L: | 6.07 in | BD: | 9 |
| AA: | 9.38 | H: | 0.53 in |
| G: | 1.94 | LL: | 2.12 in |
| V: | 1.94 in | D: | 2.94 |
| AE2: | 0.56 | AJ: | 7.25 |
| P: | 1.88 in | AK: | 8.5 |
| BF: | 0.53 | U: | 0.75 in |
| T: | 1.25 | I: | 4.34 in |
| BE1: | 0.5 in | L1: | 9.32 in |
Technical Specifications
| Series Code: | OE | Bore Code: | 20 |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Output RPM: | 117 | Product Line: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.92 |
| Output Shaft Direction: | 1 | Ratio Range: | 15:1 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.25 in | Series: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.625 | Gear Type: | Worm |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Model Code: | 26YFC | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Ratio: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

