How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BD: | 9 |
| H: | 0.53 in | P: | 1.88 in |
| AE2: | 0.56 | AK: | 8.5 |
| D: | 2.94 | BF: | 0.53 |
| G: | 1.94 | AA: | 9.38 |
| LL: | 2.12 in | U: | 0.75 in |
| L1: | 9.32 in | T: | 1.25 |
| AF: | 0.19 | L: | 6.07 in |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
| V: | 1.94 in | AB: | 4.32 |
| AJ: | 7.25 | AG: | 4.65 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Model Code: | 26YFC |
| Series Code: | OE | Input HP @ 1750 RPM: | 2.92 |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series- Worm Gear Reducer | Series: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Center Distance (in): | 2.625 |
| Output RPM: | 117 | Ratio: | 15:1 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Bore Code: | 20 | Ratio Range: | 15:1 |
| Output Diameter (in): | 1.25 in | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

