How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | LL: | 2.12 in |
| L1: | 9.32 in | I: | 4.34 in |
| U: | 0.75 in | BF: | 0.53 |
| D: | 2.94 | Center Distance (in): | 2.625 in |
| AE2: | 0.56 | BD: | 9 |
| AG: | 4.65 | AJ: | 7.25 |
| G: | 1.94 | AK: | 8.5 |
| H: | 0.53 in | L: | 6.07 in |
| V: | 1.94 in | T: | 1.25 |
| BE1: | 0.5 in | AB: | 4.32 |
| AA: | 9.38 | AF: | 0.19 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 15:1 | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Center Distance (in): | 2.625 |
| Output Diameter (in): | 1.25 in | Series Code: | OE |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series- Worm Gear Reducer | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Model Code: | 26YFC |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Bore Code: | 20 |
| Output RPM: | 117 | Product Type: | Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Ratio: | 15:1 |
| Input HP @ 1750 RPM: | 2.92 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

