How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | L: | 6.07 in |
| T: | 1.25 | AB: | 4.32 |
| U: | 0.75 in | I: | 4.34 in |
| AK: | 8.5 | BD: | 9 |
| LL: | 2.12 in | Center Distance (in): | 2.625 in |
| BE1: | 0.5 in | P: | 1.88 in |
| V: | 1.94 in | AE2: | 0.56 |
| AA: | 9.38 | D: | 2.94 |
| BF: | 0.53 | H: | 0.53 in |
| G: | 1.94 | AF: | 0.19 |
| AG: | 4.65 | L1: | 9.32 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.37 | Input RPM: | 1,750 |
| Center Distance (in): | 2.625 | Shaft Seal Material: | Viton |
| Ratio: | 20:1 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Model Code: | 26YFC | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 20 |
| Output RPM: | 87.5 | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.25 in | Assembly: | YFC-1 |
| Ratio Range: | 20:1 | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

