How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | BF: | 0.53 |
| AG: | 4.65 | Center Distance (in): | 2.625 in |
| AA: | 9.38 | AE2: | 0.56 |
| AB: | 4.32 | AF: | 0.19 |
| AK: | 8.5 | L1: | 9.32 in |
| L: | 6.07 in | T: | 1.25 |
| U: | 0.75 in | AJ: | 7.25 |
| P: | 1.88 in | BE1: | 0.5 in |
| H: | 0.53 in | V: | 1.94 in |
| G: | 1.94 | LL: | 2.12 in |
| BD: | 9 | D: | 2.94 |
Technical Specifications
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Ratio: | 20:1 |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 2.37 | Assembly: | YFC-1 |
| Model Code: | 26YFC | Input Style: | Flexible Coupling Input |
| Bore Code: | 20 | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Center Distance (in): | 2.625 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Ratio Range: | 20:1 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Diameter (in): | 1.25 in |
| Product Line: | OE Series- Worm Gear Reducer | Output RPM: | 87.5 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

