How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BD: | 9 |
| LL: | 2.12 in | P: | 1.88 in |
| AF: | 0.19 | G: | 1.94 |
| L1: | 9.32 in | L: | 6.07 in |
| AK: | 8.5 | Center Distance (in): | 2.625 in |
| U: | 0.75 in | H: | 0.53 in |
| T: | 1.25 | BE1: | 0.5 in |
| AE2: | 0.56 | AG: | 4.65 |
| AB: | 4.32 | I: | 4.34 in |
| D: | 2.94 | V: | 1.94 in |
| AA: | 9.38 | BF: | 0.53 |
Technical Specifications
| Output Shaft Direction: | 1 | Center Distance (in): | 2.625 |
| Model Code: | 26YFC | Output Shaft Assembly Code: | 1 |
| Bore Code: | 20 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Output RPM: | 87.5 | Series: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | Ratio Range: | 20:1 |
| Input HP @ 1750 RPM: | 2.37 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.25 in |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Ratio: | 20:1 | Product Line: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

