How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.32 in | AE2: | 0.56 |
| BD: | 9 | AB: | 4.32 |
| AG: | 4.65 | V: | 1.94 in |
| D: | 2.94 | AA: | 9.38 |
| T: | 1.25 | LL: | 2.12 in |
| L: | 6.07 in | I: | 4.34 in |
| BF: | 0.53 | BE1: | 0.5 in |
| AK: | 8.5 | H: | 0.53 in |
| AF: | 0.19 | U: | 0.75 in |
| AJ: | 7.25 | P: | 1.88 in |
| G: | 1.94 | Center Distance (in): | 2.625 in |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Model Code: | 26YFC | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.625 | Bore Code: | 20 |
| Input RPM: | 1,750 | Ratio Range: | 25:1 |
| Ratio: | 25:1 | Motor Frame Size: | 210TC |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Output Diameter (in): | 1.25 in | Output RPM: | 70 |
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.95 | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

