How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | BD: | 9 |
| L: | 6.07 in | I: | 4.34 in |
| V: | 1.94 in | AF: | 0.19 |
| AA: | 9.38 | H: | 0.53 in |
| L1: | 9.32 in | LL: | 2.12 in |
| AB: | 4.32 | G: | 1.94 |
| T: | 1.25 | AK: | 8.5 |
| D: | 2.94 | BE1: | 0.5 in |
| Center Distance (in): | 2.625 in | AE2: | 0.56 |
| BF: | 0.53 | P: | 1.88 in |
| AJ: | 7.25 | U: | 0.75 in |
Technical Specifications
| Service Factor: | 1 | Series Code: | OE |
| Output Diameter (in): | 1.25 in | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Bore Code: | 20 |
| Ratio: | 25:1 | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Series: | OE Series- Worm Gear Reducer |
| Output RPM: | 70 | Ratio Range: | 25:1 |
| Model Code: | 26YFC | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 1.95 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | Center Distance (in): | 2.625 |
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

