How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | AJ: | 7.25 |
| AA: | 9.38 | L1: | 9.32 in |
| V: | 1.94 in | AE2: | 0.56 |
| BD: | 9 | L: | 6.07 in |
| BF: | 0.53 | LL: | 2.12 in |
| P: | 1.88 in | AK: | 8.5 |
| AG: | 4.65 | G: | 1.94 |
| AF: | 0.19 | H: | 0.53 in |
| I: | 4.34 in | T: | 1.25 |
| U: | 0.75 in | BE1: | 0.5 in |
| Center Distance (in): | 2.625 in | AB: | 4.32 |
Technical Specifications
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| Bore Code: | 20 | Model Code: | 26YFC |
| Motor Frame Size: | 210TC | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Ratio: | 40:1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.34 | Gear Type: | Worm |
| Product Type: | Right Angle | Ratio Range: | 40:1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Output Diameter (in): | 1.25 in | Output Shaft Direction: | 1 |
| Series: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Output RPM: | 43.8 | Center Distance (in): | 2.625 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

