How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | V: | 1.94 in |
| AB: | 4.32 | AF: | 0.19 |
| BF: | 0.53 | D: | 2.94 |
| BD: | 9 | Center Distance (in): | 2.625 in |
| U: | 0.75 in | L: | 6.07 in |
| H: | 0.53 in | BE1: | 0.5 in |
| AA: | 9.38 | I: | 4.34 in |
| T: | 1.25 | P: | 1.88 in |
| LL: | 2.12 in | L1: | 9.32 in |
| G: | 1.94 | AE2: | 0.56 |
| AJ: | 7.25 | AK: | 8.5 |
Technical Specifications
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Ratio: | 5:1 |
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 20 |
| Output Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Model Code: | 26YFC | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 4.8 | Gear Type: | Worm |
| Output RPM: | 339 | Series Code: | OE |
| Ratio Range: | 5:1 | Service Factor: | 1 |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Center Distance (in): | 2.625 |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

