How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | I: | 4.34 in |
| LL: | 2.12 in | AE2: | 0.56 |
| AJ: | 7.25 | H: | 0.53 in |
| AA: | 9.38 | AB: | 4.32 |
| AF: | 0.19 | U: | 0.75 in |
| Center Distance (in): | 2.625 in | L: | 6.07 in |
| AG: | 4.65 | L1: | 9.32 in |
| AK: | 8.5 | D: | 2.94 |
| BD: | 9 | BF: | 0.53 |
| V: | 1.94 in | BE1: | 0.5 in |
| P: | 1.88 in | T: | 1.25 |
Technical Specifications
| Output RPM: | 339 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Series: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Center Distance (in): | 2.625 | Product Line: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Bore Code: | 20 |
| Ratio Range: | 5:1 | Motor Frame Size: | 210TC |
| Model Code: | 26YFC | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 4.8 | Ratio: | 5:1 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

