How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | D: | 2.94 |
| I: | 4.34 in | L: | 6.07 in |
| V: | 1.94 in | LL: | 2.12 in |
| AB: | 4.32 | H: | 0.53 in |
| AJ: | 7.25 | Center Distance (in): | 2.625 in |
| T: | 1.25 | AF: | 0.19 |
| BF: | 0.53 | BD: | 9 |
| AG: | 4.65 | L1: | 9.32 in |
| AA: | 9.38 | G: | 1.94 |
| BE1: | 0.5 in | AE2: | 0.56 |
| P: | 1.88 in | U: | 0.75 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output RPM: | 339 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Ratio Range: | 5:1 |
| Bore Code: | 20 | Output Diameter (in): | 1.25 in |
| Center Distance (in): | 2.625 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Assembly: | YFC-1 | Product Line: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Model Code: | 26YFC |
| Ratio: | 5:1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Series: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 4.8 |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

